Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 40.57/1 S B2 1.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007634
Catalog #:3H 40.57/1 S B2 1.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Product Line: | Parallel Shaft Drive |
| Series Code: | 3 | Ratio: | 40.57:1 |
| Model Code: | 3H | Gear Type: | S |
| Product Type: | Parallel | Output RPM: | 43 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 40:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Input HP @ 1750 RPM: | 6.7 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9532 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798294384 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

