Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 5.04/1 S A2-CL2000 3.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007668
Catalog #:5H 5.04/1 S A2-CL2000 3.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Series Code: | 5 | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Output RPM: | 347 | Gear Type: | S |
| Ratio: | 5.04:1 | Model Code: | 5H |
| Ratio Range: | 5:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL2000 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 106.6 |
| Output Torque Rating (in-lb): | 18968 in/lbs |
General Specifications
| UPC: | 662798294483 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

