Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LS 4.86/1 S 1-3/8-6B
Part #:20-2007707
Catalog #:95LS 4.86/1 S 1-3/8-6B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 4.86:1 | Model Code: | 95LS |
| Series Code: | 95L | Gear Type: | S |
| Product Type: | Parallel | Input Diameter (in): | 1.375 in |
| Product Line: | Parallel Shaft Drive | Output RPM: | 360 |
| Service Factor: | 1 | Maximum Input HP: | 36.9 |
| Output Diameter (in): | 1-3/8-6B in | Input Style: | Shaft |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6,387 in/lbs | Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798294667 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

