Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 5.00/1 S A2-CL 1.750 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007728
Catalog #:85LH 5.00/1 S A2-CL 1.750 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Ratio: | 5:1 |
| Product Type: | Parallel | Series Code: | 85L |
| Maximum Input HP: | 21 | Service Factor: | 1 |
| Model Code: | 85LH | Gear Type: | S |
| Output RPM: | 350 | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Ratio Range: | 5:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3,740 in/lbs |
General Specifications
| UPC: | 662798294810 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

