Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 72.00/1 S A2 1.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007783
Catalog #:2H 72.00/1 S A2 1.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 24 | Product Line: | Parallel Shaft Drive |
| Model Code: | 2H | Product Type: | Parallel |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Series Code: | 2 |
| Ratio: | 72:1 | Gear Type: | S |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 75:1 |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.3 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5859 in/lbs |
General Specifications
| UPC: | 662798295220 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

