Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 30.02/1 S A2-CL 2.188 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007788
Catalog #:4H 30.02/1 S A2-CL 2.188 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Output RPM: | 58 |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Service Factor: | 1 | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Series Code: | 4 | Model Code: | 4H |
| Ratio: | 30.02:1 | Product Type: | Parallel |
| Ratio Range: | 30:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 13.8 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14644 in/lbs |
General Specifications
| UPC: | 662798295268 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

