Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 30.02/1 S C4 2.938 1-3/8" 21T - 16/32 D.P. SPLINE
Part #:20-2007846
Catalog #:4H 30.02/1 S C4 2.938 1-3/8" 21T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.02:1 | Gear Type: | S |
| Service Factor: | 1 | Input Diameter (in): | 1-3/8" 21T - 16/32 D.P. SPLINE in |
| Model Code: | 4H | Output Diameter (in): | 2.938 in |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Output RPM: | 58 | Series Code: | 4 |
| Ratio Range: | 30:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | C4 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 13.8 |
| Output Torque Rating (in-lb): | 14644 in/lbs |
General Specifications
| UPC: | 662798295695 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

