Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1S 15.06/1 H 1.500
Part #:20-2007867
Catalog #:1S 15.06/1 H 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 1S | Product Line: | Parallel Shaft Drive |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.500 in |
| Product Type: | Parallel | Service Factor: | 1 |
| Gear Type: | H | Series Code: | 1 |
| Ratio: | 15.06:1 | Output RPM: | 116 |
| Ratio Range: | 15:1 | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 8.4 | Output Torque Rating (in-lb): | 4485 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798295862 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

