Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 25.81/1 S A2 2.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007870
Catalog #:5H 25.81/1 S A2 2.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 68 | Gear Type: | S |
| Output Diameter (in): | 2.938 in | Model Code: | 5H |
| Service Factor: | 1 | Ratio: | 25.81:1 |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Product Type: | Parallel |
| Series Code: | 5 | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 24873 in/lbs | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 27.3 |
General Specifications
| UPC: | 662798295893 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

