Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S A2-CL2000 1.938 1.000 - 6B SPLINE
Part #:20-2007876
Catalog #:95LH 5.83/1 S A2-CL2000 1.938 1.000 - 6B SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 95L | Gear Type: | S |
| Input Diameter (in): | 1.000 - 6B SPLINE in | Product Type: | Parallel |
| Ratio: | 5.83:1 | Model Code: | 95LH |
| Product Line: | Parallel Shaft Drive | Maximum Input HP: | 31.8 |
| Output RPM: | 300 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Style: | Hydraulic Adapter |
| Ratio Range: | 6:1 | Motor Frame Size: | A2CL2000 |
| Output Torque Rating (in-lb): | 6,600 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798295947 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

