Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 10.08/1 S A2 2.438 1.000 - 6B SPLINE
Part #:20-2007884
Catalog #:3H 10.08/1 S A2 2.438 1.000 - 6B SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Ratio: | 10.08:1 |
| Input Diameter (in): | 1.000 - 6B SPLINE in | Output Diameter (in): | 2.438 in |
| Gear Type: | S | Series Code: | 3 |
| Product Line: | Parallel Shaft Drive | Output RPM: | 174 |
| Model Code: | 3H | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 20.6 |
| Output Torque Rating (in-lb): | 7336 in/lbs |
General Specifications
| UPC: | 662798295992 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

