Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 4.00/1 S A2-CL2000 1.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007887
Catalog #:85LH 4.00/1 S A2-CL2000 1.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Product Type: | Parallel |
| Service Factor: | 1 | Model Code: | 85LH |
| Output RPM: | 438 | Maximum Input HP: | 24.8 |
| Series Code: | 85L | Output Diameter (in): | 1.438 in |
| Product Line: | Parallel Shaft Drive | Ratio: | 4:1 |
| Gear Type: | S | Ratio Range: | 4:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL2000 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3,534 in/lbs |
General Specifications
| UPC: | 662798296012 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

