Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S A2 2.000 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007888
Catalog #:95LH 5.83/1 S A2 2.000 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 95LH | Maximum Input HP: | 31.8 |
| Service Factor: | 1 | Series Code: | 95L |
| Ratio: | 5.83:1 | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Gear Type: | S | Output RPM: | 300 |
| Product Line: | Parallel Shaft Drive | Output Diameter (in): | 2.000 in |
| Product Type: | Parallel | Ratio Range: | 6:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6,600 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798296029 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

