Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 4.92/1 S A2 2.438 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007904
Catalog #:3H 4.92/1 S A2 2.438 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 356 | Series Code: | 3 |
| Gear Type: | S | Model Code: | 3H |
| Product Line: | Parallel Shaft Drive | Output Diameter (in): | 2.438 in |
| Product Type: | Parallel | Service Factor: | 1 |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Ratio: | 4.92:1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Motor Frame Size: | A2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 37.2 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6452 in/lbs |
General Specifications
| UPC: | 662798296166 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

