Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 3.10/1 S B4 2.000 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007909
Catalog #:95LH 3.10/1 S B4 2.000 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Model Code: | 95LH |
| Output RPM: | 565 | Product Type: | Parallel |
| Gear Type: | S | Service Factor: | 1 |
| Ratio: | 3.10:1 | Output Diameter (in): | 2.000 in |
| Product Line: | Parallel Shaft Drive | Maximum Input HP: | 51.2 |
| Series Code: | 95L | Input Style: | Hydraulic Adapter |
| Ratio Range: | 3:1 | Motor Frame Size: | B4 |
| Output Torque Rating (in-lb): | 5,657 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798296203 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

