Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 3.10/1 S A2-CL2000 1.500 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007914
Catalog #:95LH 3.10/1 S A2-CL2000 1.500 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Model Code: | 95LH | Product Line: | Parallel Shaft Drive |
| Ratio: | 3.10:1 | Output RPM: | 565 |
| Maximum Input HP: | 51.2 | Series Code: | 95L |
| Product Type: | Parallel | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Gear Type: | S | Ratio Range: | 3:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL2000 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5,657 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798296234 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

