Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LE 2.04/1 S 56C 1.000 .625 DIA - 3/16 X 3/32 KW
Part #:20-2007915
Catalog #:85LE 2.04/1 S 56C 1.000 .625 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | Parallel |
| Output Diameter (in): | 1.000 in | Output RPM: | 858 |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Ratio: | 2.04:1 | Series Code: | 85L |
| Input Diameter (in): | .625 DIA - 3/16 X 3/32 KW in | Maximum Input HP: | 38.5 |
| Model Code: | 85LE | Ratio Range: | 2:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,800 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798296241 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

