Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 12.42/1 S C2 2.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007917
Catalog #:4H 12.42/1 S C2 2.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Service Factor: | 1 | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Model Code: | 4H |
| Output RPM: | 141 | Series Code: | 4 |
| Output Diameter (in): | 2.438 in | Ratio: | 12.42:1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 10:1 |
| Motor Frame Size: | C2 | Input HP @ 1750 RPM: | 27.7 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 12136 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798296265 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

