Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 25.34/1 S A2-CL 2.438 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007928
Catalog #:3H 25.34/1 S A2-CL 2.438 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3 | Model Code: | 3H |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Ratio: | 25.34:1 | Output RPM: | 69 |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Gear Type: | S |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output Torque Rating (in-lb): | 8460 in/lbs |
| Input HP @ 1750 RPM: | 9.5 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798296364 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

