Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 5.04/1 S C4 3.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007929
Catalog #:5H 5.04/1 S C4 3.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Model Code: | 5H | Gear Type: | S |
| Ratio: | 5.04:1 | Product Line: | Parallel Shaft Drive |
| Series Code: | 5 | Output RPM: | 347 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Motor Frame Size: | C4 | Input HP @ 1750 RPM: | 106.6 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 18968 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798296371 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

