Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 20.00/1 S A2-CL2000 2.000 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007932
Catalog #:2H 20.00/1 S A2-CL2000 2.000 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Series Code: | 2 |
| Product Type: | Parallel | Service Factor: | 1 |
| Gear Type: | S | Model Code: | 2H |
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Output RPM: | 88 |
| Ratio: | 20:1 | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 20:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL2000 | Input HP @ 1750 RPM: | 7.2 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5093 in/lbs |
General Specifications
| UPC: | 662798296401 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

