Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.86/1 S B2 2.188 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007935
Catalog #:95LH 4.86/1 S B2 2.188 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 4.86:1 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Output RPM: | 360 |
| Maximum Input HP: | 36.9 | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Product Type: | Parallel | Series Code: | 95L |
| Model Code: | 95LH | Input Style: | Hydraulic Adapter |
| Ratio Range: | 5:1 | Motor Frame Size: | B2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,387 in/lbs |
General Specifications
| UPC: | 662798296425 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

