Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.19/1 S A2-CL2000 1.250 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007937
Catalog #:95LH 4.19/1 S A2-CL2000 1.250 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 4.19:1 | Gear Type: | S |
| Series Code: | 95L | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Output RPM: | 418 | Service Factor: | 1 |
| Model Code: | 95LH | Output Diameter (in): | 1.250 in |
| Maximum Input HP: | 40.9 | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Input Style: | Hydraulic Adapter |
| Ratio Range: | 4:1 | Motor Frame Size: | A2CL2000 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6,111 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798296449 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

