Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95HH 1/3.05 H C4 1.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007946
Catalog #:95HH 1/3.05 H C4 1.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Maximum Input HP: | 157.2 |
| Ratio: | 1:3.05 | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Output Diameter (in): | 1.438 in | Series Code: | 95H |
| Product Line: | Parallel Shaft Drive | Output RPM: | 2588 |
| Model Code: | 95HH | Gear Type: | H |
| Product Type: | Parallel | Ratio Range: | 1:3 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | C4 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3,826 in/lbs |
General Specifications
| UPC: | 662798296494 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

