Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.19/1 S B2 1.500 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007963
Catalog #:95LH 4.19/1 S B2 1.500 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Series Code: | 95L |
| Output RPM: | 418 | Model Code: | 95LH |
| Product Type: | Parallel | Gear Type: | S |
| Maximum Input HP: | 40.9 | Service Factor: | 1 |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Ratio: | 4.19:1 |
| Output Diameter (in): | 1.500 in | Ratio Range: | 4:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,111 in/lbs |
General Specifications
| UPC: | 662798296623 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

