Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 10.00/1 S A2 2.188 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2007982
Catalog #:2H 10.00/1 S A2 2.188 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Product Type: | Parallel | Gear Type: | S |
| Service Factor: | 1 | Series Code: | 2 |
| Product Line: | Parallel Shaft Drive | Model Code: | 2H |
| Ratio: | 10:1 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Input HP @ 1750 RPM: | 18.5 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4395 in/lbs |
General Specifications
| UPC: | 662798296760 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

