Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 2.04/1 S A2-CL2000 1.250 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2008045
Catalog #:85LH 2.04/1 S A2-CL2000 1.250 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 38.5 | Series Code: | 85L |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Product Type: | Parallel |
| Output Diameter (in): | 1.250 in | Model Code: | 85LH |
| Ratio: | 2.04:1 | Output RPM: | 858 |
| Service Factor: | 1 | Gear Type: | S |
| Product Line: | Parallel Shaft Drive | Ratio Range: | 2:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL2000 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2,800 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798297248 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

