Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 25.81/1 S A4-CL 3.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2008080
Catalog #:5H 25.81/1 S A4-CL 3.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 68 | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 3.438 in | Model Code: | 5H |
| Series Code: | 5 | Service Factor: | 1 |
| Gear Type: | S | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Product Type: | Parallel | Ratio: | 25.81:1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 25:1 |
| Motor Frame Size: | A4CL | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 24873 in/lbs |
| Input HP @ 1750 RPM: | 27.3 |
General Specifications
| UPC: | 662798297545 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

