Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.19/1 S A2 2.000 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2008163
Catalog #:95LH 4.19/1 S A2 2.000 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Maximum Input HP: | 40.9 | Output RPM: | 418 |
| Product Type: | Parallel | Model Code: | 95LH |
| Ratio: | 4.19:1 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Series Code: | 95L |
| Gear Type: | S | Ratio Range: | 4:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,111 in/lbs |
General Specifications
| UPC: | 662798383941 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

