Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 10.36/1 S A2-CL 3.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2008169
Catalog #:5H 10.36/1 S A2-CL 3.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Series Code: | 5 |
| Output Diameter (in): | 3.438 in | Model Code: | 5H |
| Product Type: | Parallel | Output RPM: | 169 |
| Ratio: | 10.36:1 | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 21649 in/lbs | Input HP @ 1750 RPM: | 59.2 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798389790 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

