Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95HH 1/2.07 H B2 1-3/8-21T 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2008177
Catalog #:95HH 1/2.07 H B2 1-3/8-21T 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 167.2 | Product Type: | Parallel |
| Ratio: | 1:2.07 | Product Line: | Parallel Shaft Drive |
| Series Code: | 95H | Output Diameter (in): | 1-3/8-21T in |
| Output RPM: | 2069 | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Service Factor: | 1 | Model Code: | 95HH |
| Gear Type: | H | Ratio Range: | 1:2 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5,094 in/lbs |
General Specifications
| UPC: | 662798392905 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

