Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S A2-CL 1.500 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2008206
Catalog #:95LH 5.83/1 S A2-CL 1.500 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 300 |
| Model Code: | 95LH | Ratio: | 5.83:1 |
| Series Code: | 95L | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 1.500 in | Maximum Input HP: | 31.8 |
| Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in | Product Type: | Parallel |
| Gear Type: | S | Ratio Range: | 6:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL |
| Output Torque Rating (in-lb): | 6,600 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798419305 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

