Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 5.00/1 S A2 1.875 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2008233
Catalog #:85LH 5.00/1 S A2 1.875 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | 85LH |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Maximum Input HP: | 21 | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Output RPM: | 350 | Gear Type: | S |
| Output Diameter (in): | 1.875 in | Ratio: | 5:1 |
| Series Code: | 85L | Ratio Range: | 5:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Output Torque Rating (in-lb): | 3,740 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798443324 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

