Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LH 6.09/1 S A2-CL2000 1.438 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2008289
Catalog #:83LH 6.09/1 S A2-CL2000 1.438 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in |
| Ratio: | 6.09:1 | Series Code: | 83 |
| Model Code: | 83LH | Output RPM: | 287 |
| Gear Type: | S | Product Type: | Parallel |
| Output Diameter (in): | 1.438 in | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 6:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL2000 | Output Torque Rating (in-lb): | 3833 in/lbs |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 17.8 |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798483412 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

