Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LH 6.09/1 S A2-CL 1.250 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2008293
Catalog #:83LH 6.09/1 S A2-CL 1.250 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 6.09:1 | Output RPM: | 287 |
| Output Diameter (in): | 1.250 in | Product Line: | Parallel Shaft Drive |
| Series Code: | 83 | Model Code: | 83LH |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Gear Type: | S |
| Product Type: | Parallel | Service Factor: | 1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 6:1 |
| Motor Frame Size: | A2CL | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3833 in/lbs |
| Input HP @ 1750 RPM: | 17.8 |
General Specifications
| UPC: | 662798485041 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

