Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 5.01/1 S A2 2.938 1.000 - 6B SPLINE
Part #:20-2008295
Catalog #:4H 5.01/1 S A2 2.938 1.000 - 6B SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 - 6B SPLINE in | Series Code: | 4 |
| Output RPM: | 350 | Output Diameter (in): | 2.938 in |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Service Factor: | 1 | Ratio: | 5.01:1 |
| Model Code: | 4H | Gear Type: | S |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8536 in/lbs | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 49.9 |
General Specifications
| UPC: | 662798486024 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

