Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 2.19/1 S A2-CL2000 2.000 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2008296
Catalog #:95LH 2.19/1 S A2-CL2000 2.000 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 799 | Gear Type: | S |
| Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in | Model Code: | 95LH |
| Product Type: | Parallel | Output Diameter (in): | 2.000 in |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Maximum Input HP: | 63.5 | Series Code: | 95L |
| Ratio: | 2.19:1 | Input Style: | Hydraulic Adapter |
| Ratio Range: | 2:1 | Motor Frame Size: | A2CL2000 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4,962 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798486062 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

