Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 25.81/1 S D4 2.938 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2008303
Catalog #:5H 25.81/1 S D4 2.938 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Output RPM: | 68 | Ratio: | 25.81:1 |
| Series Code: | 5 | Service Factor: | 1 |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Model Code: | 5H |
| Output Diameter (in): | 2.938 in | Gear Type: | S |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | D4 | Output Torque Rating (in-lb): | 24873 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 27.3 |
General Specifications
| UPC: | 662798494326 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

