Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LH 12.47/1 S B2 1.000 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2008304
Catalog #:83LH 12.47/1 S B2 1.000 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 12.47:1 |
| Series Code: | 83 | Output RPM: | 140 |
| Model Code: | 83LH | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Output Diameter (in): | 1.000 in |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Output Torque Rating (in-lb): | 4318 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.8 |
General Specifications
| UPC: | 662798497198 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

