Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 5.00/1 S A2-CL 2.188 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2008306
Catalog #:2H 5.00/1 S A2-CL 2.188 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Series Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Model Code: | 2H | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Product Type: | Parallel | Gear Type: | S |
| Output RPM: | 350 | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 5:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3871 in/lbs |
General Specifications
| UPC: | 662798497921 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

