Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 5.01/1 S A2-CL 2.000 .750 DIA - 3/16 X 3/32 KW
Part #:20-2008309
Catalog #:4H 5.01/1 S A2-CL 2.000 .750 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | S |
| Model Code: | 4H | Series Code: | 4 |
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | .750 DIA - 3/16 X 3/32 KW in |
| Output Diameter (in): | 2.000 in | Product Type: | Parallel |
| Ratio: | 5.01:1 | Output RPM: | 350 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Motor Frame Size: | A2CL | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8536 in/lbs | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 49.9 |
General Specifications
| UPC: | 662798499499 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

