Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95HH 1/3.05 H C2 1-3/8-21T 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2008313
Catalog #:95HH 1/3.05 H C2 1-3/8-21T 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:3.05 | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 1-3/8-21T in | Series Code: | 95H |
| Gear Type: | H | Model Code: | 95HH |
| Maximum Input HP: | 157.2 | Output RPM: | 2588 |
| Service Factor: | 1 | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Product Type: | Parallel | Ratio Range: | 1:3 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | C2 |
| Output Torque Rating (in-lb): | 3,826 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798503141 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

