Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 10.37/1 H B2 1.500 1.000 DIA - 1/4 X 1/16 KW
Part #:20-2008343
Catalog #:1H 10.37/1 H B2 1.500 1.000 DIA - 1/4 X 1/16 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 1H | Gear Type: | H |
| Output Diameter (in): | 1.500 in | Output RPM: | 169 |
| Product Line: | Parallel Shaft Drive | Ratio: | 10.37:1 |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/16 KW in | Service Factor: | 1 |
| Product Type: | Parallel | Series Code: | 1 |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4241 in/lbs | Input HP @ 1750 RPM: | 11.6 |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798547985 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

