Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 23.65/1 S A2 1.938 5/8" 9T - 16/32 D.P. SPLINE
Part #:20-2008414
Catalog #:4H 23.65/1 S A2 1.938 5/8" 9T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4 | Gear Type: | S |
| Product Type: | Parallel | Service Factor: | 1 |
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | 5/8" 9T - 16/32 D.P. SPLINE in |
| Model Code: | 4H | Ratio: | 23.65:1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 74 |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14265 in/lbs | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 17.1 |
General Specifications
| UPC: | 662798757124 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

