Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4E 18.96/1 S 182TC 2.188 1.125 DIA - 1/4 X 1/8 KW
Part #:20-2008417
Catalog #:4E 18.96/1 S 182TC 2.188 1.125 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Model Code: | 4E |
| Product Type: | Parallel | Series Code: | 4 |
| Gear Type: | S | Ratio: | 18.96:1 |
| Service Factor: | 1 | Output RPM: | 92 |
| Input Diameter (in): | 1.125 DIA - 1/4 X 1/8 KW in | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13395 in/lbs |
| Input HP @ 1750 RPM: | 20 |
General Specifications
| UPC: | 662798756424 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

