Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 15.19/1 S A2 2.438 .875 DIA - 3/16 X 3/32 KW
Part #:20-2008425
Catalog #:3H 15.19/1 S A2 2.438 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3H | Series Code: | 3 |
| Product Line: | Parallel Shaft Drive | Ratio: | 15.19:1 |
| Gear Type: | S | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Output RPM: | 115 |
| Product Type: | Parallel | Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in |
| Ratio Range: | 15:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Input HP @ 1750 RPM: | 14.6 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 7813 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798786292 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

