Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LS 19.37/1 S 1.188
Part #:20-2008446
Catalog #:83LS 19.37/1 S 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 90 | Input Diameter (in): | 1 in |
| Ratio: | 19.37:1 | Product Line: | Parallel Shaft Drive |
| Series Code: | 83 | Gear Type: | S |
| Output Diameter (in): | 1.188 in | Model Code: | 83LS |
| Service Factor: | 1 | Product Type: | Parallel |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 4790 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7 |
General Specifications
| UPC: | 662798827407 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

