Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5S 49.62/1 S 2.500
Part #:20-2008452
Catalog #:5S 49.62/1 S 2.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 5 | Product Type: | Parallel |
| Ratio: | 49.62:1 | Product Line: | Parallel Shaft Drive |
| Output RPM: | 35 | Model Code: | 5S |
| Output Diameter (in): | 2.500 in | Gear Type: | S |
| Service Factor: | 1 | Input Diameter (in): | 2.187 in |
| Input Style: | Shaft | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 16.2 | Output Torque Rating (in-lb): | 28406 in/lbs |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798855769 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

