Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 29.89/1 S B2 3.500 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2008454
Catalog #:5H 29.89/1 S B2 3.500 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5H | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Product Type: | Parallel | Series Code: | 5 |
| Gear Type: | S | Output Diameter (in): | 3.500 in |
| Product Line: | Parallel Shaft Drive | Ratio: | 29.89:1 |
| Output RPM: | 59 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 26800 in/lbs |
| Input HP @ 1750 RPM: | 25.4 |
General Specifications
| UPC: | 662798883410 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

