Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LS 4.19/1 S 2.188
Part #:20-2008455
Catalog #:95LS 4.19/1 S 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Gear Type: | S |
| Series Code: | 95L | Service Factor: | 1 |
| Ratio: | 4.19:1 | Maximum Input HP: | 40.9 |
| Model Code: | 95LS | Product Type: | Parallel |
| Output RPM: | 418 | Input Diameter (in): | 1.375 in |
| Product Line: | Parallel Shaft Drive | Ratio Range: | 4:1 |
| Input Style: | Shaft | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,111 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798885605 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

